Applications Discover the wide range of applications for our relays.
We are here for you – around the globe
With over 50 subsidiaries and more than 30 agencies around the world, we are always close by. You will therefore receive competent and individual advice for your application, fast and punctual delivery, and high-quality relay modules suitable for your application. With our engineering and manufacturing expertise and the high level of vertical integration, we guarantee products that meet your quality requirements. We will also support you after the purchase with comprehensive after-sales services.
There is always something to switch Discover our relays in use worldwide
Power-to-X applications
Gases and liquids, such as hydrogen and methanol, are generated from renewable electrical energy using electrolysis and transported as carbon-neutral buffers. As e-fuels, they are used in the mobility sector, for heat generation, and in industry. If necessary, they can also be used for power recovery, e.g., in combined heat and power plants.
In modern power-to-X applications, signals must be transmitted easily, flexibly, and reliably from the control level via the interface level into the field. This also applies to the signal path from the field to the control level.
Relays for switching loads and signals are indispensable core components for power-to-X technologies for sector coupling and are thus an important part of the universal connection between sectors.
PLC-INTERFACE – ready for any application
Certificates, approvals, and confirmations from accredited testing institutes are essential for the worldwide use of our relays. With PLC-INTERFACE, you can be sure of easy and safe use in almost any application. We offer a wide range of these documents in our product range for use in current and future applications.
| Regional specific confirmations | Approvals | Third-party certificates | |
|---|---|---|---|
| 1 | EN 50155 (railway) | UL | CB report in accordance with IEC 60947-5-1 |
| 2 | EN 50121 (railway) | DNV | Confirmation of conformance with ATEX Directive (IBExU) |
| 3 | China RoHS | IECEx | |
| 4 | UAE RoHS | UL HazLoc (Class I, Zone 2) | |
| 5 | CMIM (Morocco) | CCC | |
| 6 | UKCA | CCC Ex | |
| 7 | CE | KCs | |
| 8 | EAC | Railway approvals | |
| 9 | EAC Ex |