The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Lever Push-in connection Lever Push-in connection enables easy and tool-free conductor connection with or without ferrules by means of the one-hand tilting lever.

Lever Push-in connection of a PCB terminal block

Your advantages

  • Time-saving conductor connection by means of tool-free tilting lever principle or direct-connection technology
  • Easy conductor release without tools and intuitive operation with the color-coded actuation lever
  • Time-saving Push-in connection when lever is closed
  • Defined contact force ensures that contact remains stable over the long term
  • Distinct lever positions give a reliable feedback whether the clamping space is opened or closed

The lever Push-in connection in detail

Simply insert the conductor into the open terminal point and securely connect it by actuating the tilting lever via the spring. Alternatively, rigid or flexible conductors with ferrules can be inserted directly when the lever is closed. The lever Push-in connection thus combines the advantages of the Push-in solution with the benefits of lever actuation. The tilting lever in a contrasting color enables quick and safe conductor connection, and an equally quick and safe release.

Our portfolio with lever Push-in connection


Lever Push-in connection for PCB terminal blocks and PCB connectors

PCB terminal blocks and PCB connectors

Connect conductors with and without ferrules conveniently and tool-free: Straight and angled PCB terminal blocks in the LPT/LPTA series are available in versions for cross-sections of 2.5 mm², 6 mm² and 16 mm². The LPC/LPC(H) PCB terminal block portfolio includes product lines for conductor cross-sections of 1.5 mm², 2.5 mm², 6 mm², and 16 mm².