The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Robust circular connectors for signals and power From small to large, straight or angled, molded or designed for assembly on site: the circular connector portfolio from Phoenix Contact meets every requirement.

Robust circular connectors for signals and power

Your advantages

  • Reliable use with robust designs and high-quality materials
  • Fast and safe connection with a quarter turn with the ONECLICK fast-locking system
  • Interference-free signal transmission with EMC-protected connectors
  • High-position and high-performance with 19 positions for signal transmission and power up to 70 A
M23 circular connectors designed for assembly

M23 circular connectors designed for assembly

Robust M23 connectors for transmitting signals are available as 6 to 19 position version with high-level EMC protection and crimp connection. Mechanical codings are also possible, as well as a ONECLICK fast-locking system.

Molded circular connectors

Molded circular connectors

There are three different sizes for you application

  • M17 with a straight design with up to 17 positions for signal transmission or with up to 9 positions for power transmission up to 20 A

  • M23 with a straight or angled design with up to 17 positions for signal transmission or with 6 or 8 positions for power transmission up to 30 A. The angled design can be rotated through more than 240°.

  • M40 with a straight design with 6 or 8 positions for power transmission up to 70 A

Optimum cable routing with the angled M23 circular connector

Optimum cable routing

First rotatable design: the angled M23 circular connector is the first that can be turned more than 240 °. This enables optimum cable routing for the system.

Fast mounting with the ONECLICK fast-locking system

Fast installation

Using the ONECLICK fast-locking system from Phoenix Contact, you can mount circular connectors with just a quarter turn. This significantly reduces your installation time.