IPD Y 3P2,5 BK - Y distributor
1499529

Y distributor, number of positions: 2+PE, 500 V, 20 A, black, coding: P

This product needs further products for operation. Mandatory accessories

Product details









Your advantages

Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies