Wireless elements - PSD-S WIN STARTERKIT/UL
2701564

Starter kit with C-UL-US approval for the WIN signal tower wireless system, consisting of one master with antenna, three slaves, nine LED permanent light elements (red, yellow, green), three connection elements, three mounting feet with integrated tube, software CD, USB cable (3 m), four rubber feet, and mounting material for wall mounting the master

Downloads

Product Details




Product type Signal tower set
Set consists of 2701565 PSD-S WIN SL/UL
2701664 PSD-S WIN MA/UL
2700107 PSD-S OE LED RD
2700122 PSD-S OE LED YE
2700119 PSD-S OE LED GN
2700092 PSD-S CE-TM SPRING
2700156 PSD-S ME BT 110
Scope of delivery 1 master with antenna including accessories, 3 slaves, 9 LED steady-light optical elements (3 red, 3 yellow, 3 green), 3 bases with integrated tube, 3 connection elements (spring-cage), USB cable (3 m), software CD

Functions
Wireless licenses USA, Canada
Country support USA
Canada

Electromagnetic compatibility Conforms with guidelines: FCC Part 15.249/IC: RSS-210 Issue 8, RSS-GEN Issue 4, RSS-102 Issue 4

Item number 2701564
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key DRL115
Catalog Page Page 347 (C-8-2013)
GTIN 4046356801973
Weight per Piece (including packing) 1,661.2 g
Weight per Piece (excluding packing) 1,661.2 g
Country of origin DE


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products

Your advantages

Repeater for increasing the range integrated in each wireless element
Existing signal towers can be extended without additional wiring
Can be operated parallel to other wireless applications
Simultaneous detection of up to 50 wireless elements
Error messages can be sent via e-mail
Range of a wireless element with a free line of sight of up to 300 m