UCT-WMCO 7,5 (23X8) CUS
-
Wire marking
1257255
Wire marking, Sheet, white (RAL 9010), labeled according to customer specifications, cable diameter range: 6.8 ... 7.5 mm, mounting type: clip on, Number of individual labels: 15, text field height: 8 mm, text field width: 23 mm
Product details
Compatible products
Your advantages
The UCT-WMCO ... UniCard labeling range includes markers for the subsequent labeling of conductors by simply snapping on
Large-surface labeling option in a space-saving design
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications
Secure tight fit even in the event of vibrations
The format automatically ensures printing with a high degree of positioning accuracy