SYS 12/N-PE B+C ST
-
Type 2 surge protection plug
2800159
Replacement plug for SYS-SET MS... surge arrester with N-PE spark gap.
Product details
Product type | Replacement plug |
Product family | VALVETRAB MS |
IEC test classification | I / II |
T1 / T2 | |
EN type | T1 / T2 |
Type | Male |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Connection method | VALVETRAB plug-in system |
Dimensional drawing |
|
Width | 17.5 mm |
Height | 52.4 mm |
Depth | 55.3 mm |
Horizontal pitch | 1 Div. |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6 |
Material group | I |
Housing material | PA 6.6 |
Mode of protection | N-PE |
Nominal voltage UN | 240/415 V AC (TN - only N-PE) |
240/415 V AC (TT - only N-PE) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC | 260 V AC |
Protective conductor current IPE | ≤ 5 µA |
Standby power consumption PC | ≤ 1.5 mVA |
Nominal discharge current In (8/20) µs | 12 kA |
Maximum discharge current Imax (8/20) µs | 40 kA |
Impulse discharge current (10/350) µs, charge | 6 As |
Impulse discharge current (10/350) µs, specific energy | 36 kJ/Ω |
Impulse discharge current (10/350) µs, peak value limp | 12 kA (Single shot) |
Follow current interrupt rating Ifi | 100 A (260 V) |
Voltage protection level Up | ≤ 1.5 kV |
Residual voltage Ures | ≤ 0.3 kV (at In) |
≤ 0.25 kV (at 10 kA) | |
≤ 0.15 kV (at 5 kA) | |
≤ 0.1 kV (at 3 kA) | |
Front-of-wave sparkover voltage at 6 kV (1.2/50) µs | ≤ 1.5 kV |
TOV behavior at UT | 1200 V AC (200 ms / withstand mode) |
Response time tA | ≤ 100 ns |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 25g |
Vibration (operation) | 5g |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | on base element |
Item number | 2800159 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Product key | CL1151 |
GTIN | 4046356488310 |
Weight per piece (including packing) | 222.22 g |
Weight per piece (excluding packing) | 222.22 g |
Customs tariff number | 85363010 |
UNSPSC
UNSPSC 21.0 | 39121620 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg