VAL-CP-MOSO 60-3C-FM
-
Type 2 surge arrester
2804416
Combination of type 2 surge protection and arrester backup fuse, with arrester monitoring, in combination with a diagnostic and status indicator and remote indication contact. Design: 4-conductor system (L1, L2, L3, PEN), mounting on 60 mm system technology (power rail system)
Product details
| IEC test classification | II |
| T2 | |
| EN type | T2 |
| IEC power supply system | TN-C |
| TT | |
| Type | Module for 60 mm system technology |
| Number of positions | 3 |
| Surge protection fault message | Optical, remote indicator contact |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Nominal voltage UN | 240 V AC (230/400 V AC ... 240/415 V AC) |
| Indicator/remote signaling | |
| Connection name | Remote fault indicator contact |
| Switching function | Changeover contact |
| Operating voltage | 5 V AC ... 250 V AC |
| 125 V DC (200 mA DC) | |
| Operating current | 5 mA AC ... 1 A AC |
| 1 A DC (30 V DC) | |
| PEN conductor connection | |
| Connection method | Screw connection |
| Screw thread | M5 |
| Tightening torque | 4.5 Nm |
| Stripping length | 16 mm |
| Conductor cross-section flexible | 2.5 mm² ... 16 mm² |
| Conductor cross-section rigid | 2.5 mm² ... 25 mm² |
| Conductor cross-section AWG | 12 ... 4 |
| Phase conductor connection | |
| Connection method | 60 mm power rail system |
| Remote fault indicator contact | |
| Connection method | Pluggable screw connection |
| Screw thread | M2 |
| Tightening torque | 0.25 Nm |
| Stripping length | 7 mm |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Dimensional drawing |
|
| Width | 54 mm |
| Height | 220 mm |
| Depth | 134 mm |
| Color | light gray (RAL 7035) |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PBT, PA6, PA66 |
| Material group | I |
| Housing material | PBT |
| PA 6 | |
| PA 6.6 |
| Mode of protection | L-PEN |
| Direction of action | 3L-PEN |
| Nominal voltage UN | 240/415 V AC (TN-C) |
| 240/415 V AC (TT) | |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC | 350 V AC |
| Nominal discharge current In (8/20) µs | 20 kA |
| Maximum discharge current Imax (8/20) µs | 25 kA |
| Short-circuit current rating ISCCR | 25 kA |
| Voltage protection level Up | ≤ 2.5 kV |
| Residual voltage Ures | ≤ 2.1 kV (at In) |
| ≤ 1.9 kV (at 10 kA) | |
| ≤ 1.8 kV (at 5 kA) | |
| ≤ 1.7 kV (at 3 kA) | |
| TOV behavior at UT | 415 V AC (5 s / withstand mode) |
| 440 V AC (120 min / safe failure mode) | |
| Response time tA | ≤ 25 ns |
| Max. backup fuse with branch wiring | not required |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Ambient temperature (storage/transport) | -40 °C ... 75 °C |
| Altitude | ≤ 2000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Air clearances and creepage distances | |
| Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 / IEC 61643-11 |
| Standards/specifications | IEC 61643-11 |
| Note | 2011 |
| Standards/specifications | EN 61643-11 |
| Note | 2012 |
| Mounting type | 60 mm system technology (power rail) |
| Item number | 2804416 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | CL1313 |
| GTIN | 4046356317832 |
| Weight per piece (including packing) | 1,310.6 g |
| Weight per piece (excluding packing) | 1,200 g |
| Customs tariff number | 85363090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171202 |
| ECLASS-15.0 | 27171202 |
ETIM
| ETIM 10.0 | EC000941 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Tool-free mounting on 5 and 10 mm busbars
Disconnect device on each individual plug
Excellent level of information provided by visual status indicator and remote indication contact
Type 2 consistent plug-in surge arresters
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg