TP 3057V/WT-65
-
Touch panel
1044278
Rugged touch panel with 14.5 cm / 5.7" TFT display (analog-resistive (GFG)), 640 x 480 pixels (VGA), degree of protection: IP65 (front), extended temperature range, ARM® Cortex®-A8, 1000 MHz, Windows® Embedded Compact 7, and Visu+ application software.
Product details
Compatible products
Your advantages
Resistant to UV and IR radiation
Resistant to environmental influences, such as salt spray, termites, and chemicals
Weatherproof
Display can be read in sunlight
Can be operated when wearing work gloves