TP 3057V
-
Touch panel
2400453
Touch panel; 14.5 cm / 5.7"-TFT display (analog resistive (polyester)); 640 x 480 pixel(s) (VGA); 262144 colors; Processor: Arm® Cortex®-A8, 800 MHz; Interfaces: 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45; Operating system: Windows® Embedded Compact 7; Software: Visu+ / AX OPC Server; without bus system
Product details
Compatible products
Your advantages
Acoustic warning from alarms via integrated buzzer (85 dB)
Energy efficient due to LED backlighting
Visu+ RT and AX OPC server integrated as standard in all devices
Easy IP address allocation and active connection monitoring thanks to PROFINET-Device according to Conformance Class B
Display available in sizes from 14.5 cm (5.7") to 39.05 cm (15.4")
Versatile communication options, even with third-party systems, thanks to numerous drivers and interfaces
Easy installation, low installation depth, and compact design
Short startup time