UTRE 6-2/5 - Plug-in test socket
3069806

cross section
connection method
voltage Pictogram

Plug-in test socket, nom. voltage: 400 V, number of connections: 10, number of positions: 5, connection method: Screw connection, Rated cross section: 6 mm2, 1 level, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/7,5, color: gray

Product details









Compatible products



Your advantages

Space saving, thanks to compact, modular plug-in test sockets
Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
Maximum safety with leading and automatic transformer short circuit
The integrated, robust switch contact is designed for the most stringent demands, and the use of high-quality materials ensures the transmission of signal currents, even after multiple actuations