FTP-2/C19 - Test plug
3069478

cross section
Flow Pictogram
voltage Pictogram

Test plug, A detailed circuit diagram can be found under Miscellaneous Downloads, VDE coded type C19, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm2, color: gray

Product details









Compatible products

Your advantages

Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
Space saving, thanks to offset test socket arrangement
Easy and time saving, thanks to functional grouping of switching operations
The automatically generated transformer short circuit and the shock-proof design ensure the highest degree of safety during measurement
The integrated, robust switch contact is designed for the most stringent demands, and the use of high-quality materials ensures the transmission of signal currents, even after multiple actuations
Maximum safety with leading and automatic transformer short circuit