Mini protective conductor terminal block, number of positions: 1, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 15, color: green-yellow
Micro and miniature terminal blocks
The miniature and micro terminal blocks accommodate the increasing miniaturization in machine building and switchgear and control cabinet building. Despite their small size, the terminal blocks use the standardized bridge, marking, and test accessories of the CLIPLINE complete system.
Mini feed-through terminal block, Maximum width of components to be soldered in: 4 mm, for installing components that can be individually selected, nom. voltage: 500 V, nominal current: 24 A, 1st and 2nd level, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 15, NS 35/7,5, NS 35/15, color: gray
Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: Mounting using securing pins, color: gray
Mini feed-through terminal block, nom. voltage: 500 V, nominal current: 32 A, number of connections: 2, connection method: Screw connection, Rated cross section: 4 mm2, 1 level, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 15, color: blue
Mini feed-through terminal block, The max. current is determined by the diode. Installed: Diode 1N 4007, reverse voltage: 1300 V, maximum continuous current: 0.5 A., with integrated diode, nom. voltage: 500 V, nominal current: 0.5 A, 1st and 2nd level, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 15, NS 35/7,5, NS 35/15, color: gray
Mini feed-through terminal block, nom. voltage: 500 V, nominal current: 41 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 15, color: blue
Micro feed-through terminal block, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 2, connection method: Push-in connection, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 15, color: blue
Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: Mounting using securing pins, color: gray
Mini feed-through terminal block, nom. voltage: 500 V, nominal current: 24 A, number of connections: 2, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 15, color: blue
Micro terminal, nom. voltage: 400 V, nominal current: 17.5 A, connection method: Screw connection, 1st and 2nd level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 15, NS 35/7,5, NS 35/15, color: gray
Efficient planning with clipx ENGINEER
Engineering software for control cabinet building
The clipx ENGINEER engineering software makes it possible to plan and procure terminal strips, assembled mounting plates, and junction boxes more efficiently than ever, and to seamlessly transfer the data to production – at every workplace. Accelerate your planning process with smart interfaces to your CAE program and to Phoenix Contact applications and configurators.
Your advantages
- Space-saving due to the miniature design with flexible mounting options
- Clear arrangement with markings on all terminal points
- Easy potential distribution with standardized plug-in bridges
- Space-saving potential distribution with compact micro potential distributors
- Testing options for all common test probes
- Time-saving and modular configuration with plug-in solutions
New products
Double miniature terminal blocks
Fast mounting in confined spaces
The MPTD double miniature terminal blocks enable particularly space-saving wiring. Due to the function shaft, the terminal blocks can be used very flexibly despite their compact design.
Main features
- Push-in Technology
- Nominal cross-section: 2.5 mm²
- Cross-section: 0.14 mm² ... 4.0 mm²
- Nominal current: 24 A
- Rated voltage: 800 V
- Mounting types: NS 15, NS 35, securing pin, flange
- Compatible with the CLIPLINE complete terminal block system
Your Advantages
- Significant space savings with the compact design
- Increased flexibility with single function shafts
- Clear arrangement with marking grooves on each individual terminal point
- Time-saving conductor connection with tool-free and maintenance-free Push-in connection technology
- Testing options for all common test probes
Miniature terminal blocks with Push-in and screw connection
Miniature terminal blocks with Push-in connection technology
Miniature terminal blocks
The miniature terminal blocks are ideal for mounting in small control boxes, control panels, connection boxes, etc. Despite the miniaturization, the terminal blocks still have a function shaft. Unlike the other terminal blocks, which have a double function shaft, the miniature terminal blocks have a single function shaft for potential distribution. The function shaft can be equipped with standardized bridges and test plugs of the CLIPLINE complete terminal block system. To ensure marking and therefore clear wiring despite the compact design, the standardized marking of the Push-in versions covers the function shaft of the small terminal blocks. This reduces the design by several millimeters. The MUT screw terminal block series, on the other hand, has two tall, outer marking grooves to accommodate tall marking material. With the oblique arrangement of the marking, as with the UT terminal blocks, a compact terminal block can also be realized here.
Double miniature terminal blocks
Miniature terminal blocks as double blocks
The MPTD 2,5... double miniature terminal blocks enable particularly space-saving wiring. The double blocks are permanently connected to each other and carry a common potential via the four connections. Due to the integrated function shaft, the terminal blocks can be used very flexibly despite their compact design. The double miniature terminal blocks are available as ready-to-use products as well as modular versions. The modular versions can be easily plugged into each other without using tools. More information on this can be found further down the page.
Modular miniature terminal blocks
Modular miniature terminal blocks
The MPT(D) 2,5 miniature terminal blocks are also available as modular single blocks and double blocks. You can choose between the following mounting types: NS 15 DIN rail, NS 35 DIN rail, direct mounting via flange, or mounting using securing pins.
Select the appropriate mounting block based on the preferred mounting type.
- MPT(D) 2,5-RZ – securing pin
- MPT(D) 2,5-NS35 – DIN rail
- MPT(D) 2,5-NS15 – DIN rail
- D-MPT 2,5-F – flange cover
The rest of the terminal strip is filled with the M-plates (MPT(D)2,5-M). The blocks can be easily connected to the mounting blocks to form a terminal block with the securing pins on the sides. The finished terminal blocks are in no way inferior to other terminal blocks. There is just greater flexibility when mounting.
Plug-in miniature terminal blocks
Plug-in miniature terminal blocks
The MPT terminal blocks are also available as plug-in terminal blocks. The plug-in miniature terminal blocks are designed in the same way as the feed-through miniature terminal blocks. The only difference is that a plug-in connection is integrated on one side instead of a Push-in connection. This plug-in connection can be connected through the COMBI connectors attached to the respective terminal block. This type of wiring offers the advantage of fast installation by relying on wiring with preassembled cable harnesses. To protect against vibration and cable pull-out, the CLIPLINE complete system offers various accessories such as latching and strain relief.
Miniature terminal block
Micro terminal blocks and micro potential distributors
The Phoenix Contact micro terminal blocks accommodate conductors with a connection capacity of 0.14 to 1.5 mm². The terminal blocks provide a particularly space-saving wiring solution in various mounting types. You can snap the micro terminal blocks onto an NS 15 DIN rail or secure them directly to the mounting wall using securing pins or latching flanges. The individual terminal blocks have an extra test point for servicing and maintenance work. The micro terminal blocks are also available as compact potential distributor variants with various numbers of positions. The individual terminal points are marked with self-adhesive marker strips.
Product brochure – terminal blocks
Downloads
Brochures about miniature terminal blocks
Would you like to get printed information about our miniature terminal blocks? Below you will find our product brochure and our quality brochure on the subject of terminal blocks.