ITC 8113 SWES7 - Tablet PC
2402979

Tablet PC, 33.8 сm / 13.3"-TFT display (projective-capacitive, ten-touch control), 1920 x 1080 pixel(s) (Full HD), Intel® Celeron® 2980U 1.6 GHz, 2x USB 3.0, 1x USB 3.0 inset, WLAN 802.11 a/g/n, Bluetooth 4.0 Class 1+2, 1 x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded Standard 7 (64-Bit).

Free download available. Downloads

Product details







Your advantages

Optimum performance for every application, thanks to Intel® Celeron® and Intel® Core™ processors
Stable connections via WLAN and Bluetooth
Large visualization, thanks to 13.3" display with Full HD resolution
Sound and proven handling, thanks to enclosed monocoque frame
Work on the go without interruption, as the battery can be replaced during operation