The oil and gas monitoring system (OGM) consists of a series of products that meet the requirements to fully automate and monitor a remote oil field. The OGM IO is for connecting analog and digital field devices. The OGM IO provides a wide ambient operating temperature range of -20°C to 60°C. The field-ready, 304 stainless steel, IP65-rated enclosure includes all the cable glands and gland plugs needed for installation.
The OGM IO, as a field-ready and configurable solution product, includes a wireless transceiver, power and surge protection devices, and I/O flexibility. The OGM IO provides the scalability and functionality required for most remote oil and gas field-monitoring applications. These applications may include:
– Remote wellhead monitoring and control
– RTU telemetry
– Upstream tank monitoring and control
OGM I/O
-
Switchgear and controlgear assembly
2400190
Wide-temperature, IP65-rated, remote I/O monitoring system, configurable for analog inputs, digital inputs, and wireless outputs; intrinsically safe I/O; input power; and network frequency
Product details
Compatible products
Your advantages
Operating range: ambient temperatures from -20 °C ... 60 °C
900 MHz or 2.4 GHz
AC or DC input power
Optional I/O isolation barriers for intrinsically safe environments
Optional wireless output for 2 digital outputs and 1 analog output
Up to 16 analog and 16 digital inputs
Wall and pole mounting options
Configurable I/O from 0 to 28 I/O points with more than 600 possible variations