PT 2-PE/S-230AC/FM
-
Type 3 surge protection device
2858357
Pluggable type 3 arrester (device protection) for single-phase power supply networks with separate N and PE (3-conductor system: L1, N, PE) with remote indication contact.
Product details
| Product type | Device protection |
| Product family | PLUGTRAB PT |
| IEC power supply system | TT |
| TN-S | |
| Type | DIN rail module, two-section, divisible |
| Number of positions | 2 |
| Surge protection fault message | Optical, remote indicator contact |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Arrester can be tested with CHECKMASTER from software version: | From SW rev. 1.00 |
| IEC test classification | III |
| T3 | |
| EN type | T3 |
| Indicator/remote signaling | |
| Connection name | Remote fault indicator contact |
| Switching function | N/C contact |
| Maximum operating voltage Umax. AC | 250 V |
| Max. operating current Imax | 3 A AC |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque, min | 0.8 Nm |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 4 mm² |
| Dimensional drawing |
|
| Width | 17.7 mm |
| Height | 90 mm |
| Depth | 65.5 mm |
| Horizontal pitch | 1 Div. |
| Complete module width | 17.7 mm |
| Complete module height | 90 mm |
| Complete module depth | 65.5 mm |
| Flammability rating according to UL 94 | V-0 |
| Housing material | PA 6.6 |
| Direction of action | 1L-N & N-PE |
| Nominal frequency fN | 50 Hz |
| 60 Hz | |
| Maximum continuous operating voltage UC | 253 V AC |
| Nominal current IN | 26 A (30 °C) |
| Rated load current IL | 26 A (30 °C) |
| Protective conductor current IPE | ≤ 2.5 µA |
| Standby power consumption PC | ≤ 350 mVA |
| Nominal discharge current In (8/20) µs | 3 kA |
| 3 kA (in acc. with UL 1449) | |
| Nominal discharge current In (8/20) µs (L-N) | 3 kA |
| Nominal discharge current In (8/20) µs (L-PE) | 3 kA |
| Voltage protection level Up (L-N) | ≤ 1.1 kV |
| Voltage protection level Up (L-PE) | ≤ 1.5 kV |
| ≤ 600 V (asymmetrical (PE) static) | |
| Voltage protection level Up (N-PE) | ≤ 1.5 kV |
| ≤ 600 V (asymmetrical (PE) static) | |
| Residual voltage at In | ≤ 1.1 kV |
| ≤ 600 V | |
| ≤ 600 V | |
| Response time tA (L-N) | ≤ 25 ns |
| Response time tA (L-PE) | ≤ 100 ns |
| Max. required back-up fuse | 25 A (gL) |
| 25 A (MCB 25 A B/C) | |
| Short-circuit current rating IP with max. backup fuse (r.m.s.) | 1.5 kA |
| Ambient conditions | |
| Degree of protection | IP20 |
| IP20 | |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Standards | |
| Standards/regulations | IEC 61643-1 |
| EN 61643-11/A11 | |
| NF C61-740 | |
| IEC 61643-1 | |
| EN 61643-11/A11 | |
| UL 1449 | |
| NF C61-740 | |
| Air clearances and creepage distances | |
| Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 |
| Standards/specifications | IEC 61643-1 |
| Note | 2005 |
| Standards/specifications | EN 61643-11/A11 |
| Note | 2007 |
| Standards/specifications | UL 1449 |
| Mounting type | DIN rail: 35 mm |
| Item number | 2858357 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | CL1411 |
| GTIN | 4017918878955 |
| Weight per piece (including packing) | 81 g |
| Weight per piece (excluding packing) | 70.44 g |
| Customs tariff number | 85363090 |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
-
PT 2-PE/S-230AC-ST - Type 3 surge protection plug 2839347
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg