The switchgear and controlgear assembly Data Collection Box (DCB) records signal and measured values in production networks by means of connected sensors. Digital, analog, and temperature signals can be acquired.
The Data Collection Box can be used in greenfield and brownfield plants. It can be easily integrated into an existing production environment. The data is captured in parallel so that, for example, the CE marking of the machines is not invalidated.
The main component of the Data Collection Box is a PLCnext Control with IIoT framework. Easy acquisition of energy and process data is possible via the IIoT framework. The Data Collection Box supports communication protocols such as Modbus and Profinet.
The incoming and outgoing signals as well as their scaling are configured via the web-based management system of the PLCnext Control. No programming knowledge is required. The captured data is time stamped, buffered in a standardized manner, and transferred to a higher-level system as needed.
The Data Collection Box is optimized for use with the switchgear and controlgear assembly Secure Edge Box (see “Accessories”). The Secure Edge Box as a gateway forwards the data of connected Data Collection Boxes to higher-level systems and, if necessary, to established cloud systems.
IMPORTANT NOTE:
For the function extension of the Data Collection Box you require additional application software. You can purchase and download the corresponding license in the PLCnext Store (https://www.plcnextstore.com).
License overview:
• IIoT framework
• InfluxDB for PLCnext x86
• Grafana for PLCnext x86
• NodeRED for PLCnext x86
• MLnext Execution
CBL-DCB-PLC-3R-EEM-CE/UL-SS
-
Data Collection Box
1473597
Modular switchgear and controlgear assembly for acquiring and processing signal and measured values, with stainless steel housing, integrated energy measuring device, and current measurement via Rogowski coils (included in delivery). Suitable for use in greenfield and brownfield systems.
Product details
Compatible products
Your advantages
Fast installation and startup
Unlimited data exchange beyond OT into IT and cloud services with optional IIoT framework extension (PLCnext App)
Targeted and fast optimization thanks to smart analysis of even large data volumes with optional AI extension MLnext Execution (PLCnext App)
Suitable for the food industry thanks to stainless steel housing