EAC
Approval ID: EAC-ZulassungDNV GL
Approval ID: TAE00001N6EAC
Approval ID: RU C-DE.*09.B.00169UL Listed
Approval ID: FILE E 138168Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
24 V | 0.45 A |
PT protective connector with protective circuit for a 2-wire floating signal circuit. HART-compatible.
Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
24 V | 0.45 A |