Surge protection plug for DIN rail mounting, 2-section pluggable, normal mode voltage coarse and fine protection for 2-conductor analog telecommunication interface as well as common mode voltage coarse protection to ground.
PT 2-TELE
-
Surge protection device
2882828
Surge protective device, consisting of plug and base element, for protecting a double wire from analog and digital telecommunications interfaces (VDSL up to 50 Mbps, on short paths (< 300 m) up to 100 Mbps).
Product details
| Product type | Surge protection for information technology |
| Product family | PLUGTRAB PT |
| IEC test classification | B2 |
| C1 | |
| C2 | |
| C3 | |
| D1 | |
| Type | DIN rail module, two-section, divisible |
| Number of positions | 2 |
| Surge protection fault message | none |
| Wire pairs per module | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal voltage UN | 185 V DC |
| 130 V AC |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.5 Nm |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Dimensional drawing |
|
| Width | 17.7 mm |
| Height | 90 mm |
| Depth | 65.5 mm |
| Horizontal pitch | 1 Div. |
| Color | black (RAL 9005) |
| black (RAL 9005) | |
| Flammability rating according to UL 94 | V-0 |
| Housing material | PA 6.6 |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Line & Line-Earth Ground |
| Nominal voltage UN | 185 V DC |
| 130 V AC | |
| Maximum continuous operating voltage UC | 185 V DC |
| 130 V AC | |
| Rated current | 450 mA AC (45 °C) |
| 130 mA DC (45 °C) | |
| Operating effective current IC at UC | ≤ 10 µA |
| Protective conductor current IPE | ≤ 10 µA |
| Nominal discharge current In (8/20) µs (line-line) | 10 kA |
| Nominal discharge current In (8/20) µs (line-ground) | 10 kA |
| Pulse discharge current Iimp (10/350) µs (line-line) | 1 kA |
| Pulse discharge current Iimp (10/350) µs (line-earth) | 1 kA |
| Total discharge current ITotal (8/20) µs | 18 kA |
| Max. discharge current Imax (8/20) µs maximum (line-earth) | 18 kA |
| Nominal pulse current Ian (10/700) µs (line-line) | 100 A |
| Nominal pulse current Ian (10/700) µs (line-earth) | 100 A |
| Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 300 V |
| Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 300 V |
| Output voltage limitation at 1 kV/µs (line-line) static | ≤ 300 V |
| Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 300 V |
| Residual voltage at In (conductor-conductor) | ≤ 160 V (C2 - 10 kV / 5 kA) |
| Residual voltage at In (conductor-ground) | ≤ 200 V (C2 - 10 kV / 5 kA) |
| Voltage protection level Up (line-line) | ≤ 250 V (B2 - 1 kV / 25 A) |
| ≤ 300 V (B2 - 4 kV / 100 A) | |
| ≤ 270 V (C1 - 1 kV / 500 A) | |
| ≤ 300 V (C2 - 2 kV/1 kA) | |
| ≤ 320 V (C2 - 4 kV / 2 kA) | |
| ≤ 330 V (C2 - 10 kV / 5 kA) | |
| Voltage protection level Up (line-earth) | ≤ 250 V (B2 - 1 kV / 25 A) |
| ≤ 300 V (B2 - 4 kV / 100 A) | |
| ≤ 270 V (C1 - 1 kV / 500 A) | |
| ≤ 300 V (C2 - 2 kV/1 kA) | |
| ≤ 320 V (C2 - 4 kV / 2 kA) | |
| ≤ 330 V (C2 - 10 kV / 5 kA) | |
| Response time tA (line-line) | ≤ 500 ns |
| Response time tA (line-earth) | ≤ 500 ns |
| Input attenuation aE, sym. | typ. 0.4 dB (≤ 5 MHz / 100 Ω) |
| Cut-off frequency fg (3 dB), sym. in 100 Ω system | typ. 20 MHz |
| Capacity (Core-Core) | typ. 30 pF (f=1 MHz / VR= 0 V) |
| Capacity (Core-Earth) | typ. 30 pF (f=1 MHz / VR= 0 V) |
| Resistance per path | 2.2 Ω ±10 % |
| Surge protection fault message | none |
| Impulse durability (line-line) | B2 - 4 kV / 100 A |
| C1 - 1 kV / 500 A | |
| C2 - 10 kV / 5 kA | |
| C3 - 25 A | |
| D1 - 1 kA | |
| Impulse durability (line-earth) | B2 - 4 kV / 100 A |
| C1 - 1 kV / 500 A | |
| C2 - 10 kV / 5 kA | |
| C3 - 25 A | |
| D1 - 1 kA |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m (amsl) |
| Standards/specifications | IEC 61643-21 |
| Note | 2000 |
| Standards/specifications | EN 61643-21 |
| Note | 2002 |
| Mounting type | DIN rail: 35 mm |
| Item number | 2882828 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Product key | CL3121 |
| GTIN | 4046356115148 |
| Weight per piece (including packing) | 74.2 g |
| Weight per piece (excluding packing) | 60.035 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171503 |
| ECLASS-15.0 | 27171503 |
ETIM
| ETIM 10.0 | EC001466 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
cUL Listed
Approval ID: FILE E 477688| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 124fdb5c-fa63-4f66-8343-b4bac01df1b5 |
Compatible products
Your advantages
Easy testing and documentation with CHECKMASTER 2 with pluggable protective modules
Maximum ease of maintenance, thanks to the 2-piece design
Easy selection for all possible demands in MCR applications with a complete product portfolio
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg