CASE PTFIX L-BOXX REV2 DE
-
System package
1164787
PTFIX set in a practical Sortimo L-BOXX 102 system case. 72 distribution blocks, including with feed-in contact (rated cross-section 10 mm2) and pick-off contacts (rated cross-section 4 mm2), 20 monoblocks (rated cross-section 2.5 mm2), 53 DIN rail adapters, 16 screw flanges, jumpers, and marking material
Product details
-
-
PTFIX 10/12X4 BU - Distribution block 3273880
-
PTFIX 10/12X4 RD - Distribution block 3273882
-
PTFIX 10/12X4 GNYE - Distribution block 1153438
-
PTFIX 6X4 GY - Distribution block 3273790
-
PTFIX 6X4 BU - Distribution block 3273792
-
PTFIX 6X4 RD - Distribution block 3273794
-
PTFIX 6X4 GNYE - Distribution block 1154139
-
PTFIX 2X2,5 GY - Monoblock 1028067
-
PTFIX 2X2,5 BU - Monoblock 1028068
-
PTFIX 2X2,5 RD - Monoblock 1028069
-
PTFIX 2X2,5 GNYE - Monoblock 1091665
-
PTFIX-NS35 - DIN rail adapter 3274054
-
PTFIX-NS35A - DIN rail adapter 3274056
-
PTFIX-F - Flange 3274060
-
FBS 2-6 - Plug-in bridge 3030336
-
SK 5/3,8:FORTL.ZAHLEN 1-10 - Marker for terminal blocks 0804183:0001
-
SK 5/3,8:FORTL.ZAHLEN 11-20 - Marker for terminal blocks 0804183:0011
-
SK 6,2/3,8:FORTL.ZAHLEN 1-10 - Marker for terminal blocks 0804374:0001
-
SK 6,2/3,8:FORTL.ZAHLEN 11-20 - Marker for terminal blocks 0804374:0011
General | PTFIX in a practical Sortimo L-BOXX 102 system case. Now also for 10 mm² feed-ins. 92 distribution blocks, among other features with feed-in contact up to 10 mm² and pick-up contact up to 6 mm², 53 DIN rail adapters, 16 screw flanges, plug-in bridges, and marking material |
Product type | Distributor terminal block |
Width | 445 mm |
Height | 358 mm |
Depth | 118 mm |
Color | black (RAL 9005) |
Item number | 1164787 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | BEA191 |
GTIN | 4063151179038 |
Weight per piece (including packing) | 4,758 g |
Weight per piece (excluding packing) | 4,758 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS
ECLASS-11.0 | 27141190 |
ECLASS-13.0 | 27141190 |
ECLASS-12.0 | 27141190 |
ETIM
ETIM 9.0 | EC002848 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Not applicable (No electrical and electronic equipment (EEE), cannot be used in EEE) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg