FL SNMP OPC AGENT V3 - Driver and interface software
2701136

SNMP-OPC agent, German and English, for integrating OPC-based automation solutions in company-wide network management systems

Free Download available. Downloads

Product Details




Product type Drivers and interfaces
Scope of delivery CD-ROM with German and English product version and online documentation

Intended use for the software Configuration
Diagnostics
Functionality
Basic functions Monitoring of OPC server, access to OPC server, SNMP proxy agent, SNMP Version v1 and v2c supported
Network monitoring with HMI/SCADA systems
Expanded functionality The SNMP OPC agent V3 is designed for a maximum of 100 data points. If additional devices are required, an extension license (Item No. 2700135) is available.
Associated hardware Ethernet infrastructure components
Number of I/O nodes not relevant
System requirements
Operating equipment Keyboard, mouse recommended
Operating system Windows XP SP3
WIndows 7
Windows® Server 2008
Windows® Server 2003
Windows® Vista Business
Processor PC Pentium > 266 MHz
Hard disk memory min. 20 Mbyte
RAM min. 32 Mbyte
Languages supported German, English
Optical drive CD-ROM

Item number 2701136
Packing unit 1 pc
Minimum order quantity 1 pc
Product Key DNN155
Catalog Page Page 507 (C-8-2013)
GTIN 4046356712927
Weight per Piece (including packing) 255.555 g
Weight per Piece (excluding packing) 255.555 g
Customs tariff number 85234910
Country of origin DE



Your advantages

Freely configurable alarm conditions
Any number of SNMP trap receivers can be configured