A look at the Device Management Service dashboard

Core Smart Service on Proficloud.io

The “Device Management Service” Smart Service on Proficloud.io enables the connection of hardware natively or via a gateway. Devices are connected via a UUID. The DMS Basic add-on extends the functions with a device group feature, status-based alerting, and remote transfer of applications.

Ask a question for additional information about these products

Advantages of the Smart Service: Device Management Service

  • Structured overview of device information as a digital nameplate, including device type, serial number, and installed firmware and hardware version
  • Easy detection of errors and warnings with the traffic light system
  • Detailed information via device protocols
  • Assurance of high security standards through regular firmware updates, including direct update function in the Smart Service itself
  • Easy integration of smart devices from Phoenix Contact into Proficloud.io

The Device Management Service provides standardized, application-independent device information in near real time on Proficloud.io for Phoenix Contact and third-party devices. Phoenix Contact smart devices can be managed and monitored anytime and anywhere via the Device Management Service. It provides a direct overview of device information as a digital nameplate, such as the device type, serial number, and installed firmware and hardware version. In addition, a direct insight into the health status as well as current and historical protocols is ensured. The smart device firmware can be easily kept up to date. This guarantees immediate use of the latest smart device functions and permanent protection of machines and systems. The hardware is integrated into the free Device Management Service, making the data flow available for the other Smart Services for monitoring, analysis, and management.

Overview of the Device Management Service

Functions in detail

Free and easy monitoring of registered devices with health status

Thanks to the simple and easy-to-understand device overview in the free Device Management Service, all you need to do is log into Proficloud.io to immediately see which device needs your attention.

The color coding in the device overview of the Device Management Service makes it immediately clear which devices are working as expected, which need your attention, and which are offline. The protocols can then be used to determine why one of your devices has switched to an error state.

Device Management Service - Detail View - Firmware Update

Always keep the device firmware up to date with the Smart Service – remotely and easily

Proficloud.io users can use the Device Management Service to immediately see if a new firmware update is available, and also start it directly from the Device Management Service.

Any Phoenix Contact device that can be natively registered on Proficloud.io offers the option of checking the installed firmware version in the detailed view of the device and installing a new firmware version if necessary – provided that the user is authorized to do so.

Device Management Service - Detail View - Logs

Continuous monitoring of the online status for secure data acquisition

The log entries are marked in accordance with criticality. This system also follows a traffic light.
Each device can be enriched with data, which makes it easy to get started using devices or, for example, information about responsibilities can be displayed.

The devices can be supplemented with static data, such as tags (e.g., “Production Hall 1”), comments (e.g., responsibilities), or locations (coordinates). This means that colleagues, partners, or customers can immediately understand which device it is.

If necessary, a log can be exported as a CSV file.

Device Management Service - Device Map

Interactive map with device health status

All devices that have been assigned a location are automatically displayed on the interactive map next to the device overview along with their health status.

This allows you to see exactly which devices are located where. The corresponding device can be called up by clicking the marker.

Practical tips and strategies for companies
Energy management in practice

Find out how you can increase your energy efficiency and reduce costs with an IIoT-based energy management system in accordance with DIN EN ISO 50001:2018. Our white paper provides practical tips and strategies for effective energy management.

Find out more
ePaper: Smart Services in practice

DMS Basic Add-on


Advanced device management Professionalize device management with the DMS Basic Add-on

The DMS Basic Add-on extends the functions of the free Device Management Service and enables better use of cloud-enabled hardware.

  • Group devices and add your own floor plans
  • Get notifications via email as soon as the device health changes
  • Use remote application updates

DMS Basic Add-on in detail

DMS Basic Add-on - Interactive Map
Device Management Service - DMS Basic Add-on - Application Update
Device Management Service - DMS Basic Add-on - Alerting Creation
DMS Basic Add-on - Interactive Map

With the DMS Basic Add-on, production halls can be easily displayed so that you can see at a glance which machine is reporting which status. With device grouping and the option to upload your own images for the individual groups, entire production halls can be displayed in the Device Management Service. The devices in the group can be placed on the image and moved to the correct location using drag and drop. Grouping makes it possible to set up an overall health status of halls or locations.

Find out more at Proficloud.io
Device Management Service - DMS Basic Add-on - Application Update

The DMS Basic Add-on can be used to remotely transfer applications created with the PLCnext Engineer to an Axioline controller. Both the roles and the permissions on the device are taken into consideration to ensure that unauthorized persons cannot execute application updates.

Find out more at Proficloud.io
Device Management Service - DMS Basic Add-on - Alerting Creation

With the DMS Basic Add-on, alerts can be set up and device status changes can be sent to various recipients via email. This creates transparency beyond the limits of Proficloud.io. The alerts can be set up individually for people.

Alerts are also created individually. For example, an alert can be triggered by a device changing status, losing connectivity, or entering a critical health status. Notifications are sent to defined persons or groups of people, which ultimately increases the availability of systems.

Find out more at Proficloud.io

DMS Advanced Add-on


Batch firmware and application update Make device management scalable and efficient with the DMS Advanced Add-on

The DMS Advanced Add-on supplements the Device Management Service with the option of performing firmware and application updates in a batch process. It is particularly suitable for complex infrastructures with PLCnext Control.

  • Update multiple devices at the same time
  • Automatic termination in the event of errors
  • Transparent logging of all updates
  • Firmware and application updates are performed in a single process

DMS Advanced Add-on in detail

DMS Advanced Add-on – Device Overview – Start Batch Firmware Update
DMS Advanced Add-on – Device Overview – Start Batch Application Update
DMS Advanced Add-on – Update History – Update Details – Completed Batch Update
DMS Advanced Add-on – Firmware Update History – Overview
DMS Advanced Add-on – Device Overview – Start Batch Firmware Update

With the DMS Advanced Add-on, multiple devices can be updated in a single process. The user selects the desired devices, which are automatically updated one after the other. Both firmware and applications created with PLCnext Engineer are taken into account. If an update fails, the entire process is automatically canceled. The update history is documented in a separate tab and ensures maximum transparency.

DMS Advanced Add-on – Device Overview – Start Batch Application Update

The feature was developed for customers who manage a large number of devices via Proficloud.io. When dealing with many devices, individual updates are time-consuming and tie up human resources. With the batch update feature, these processes can be automated and controlled centrally, regardless of the location of the controllers.

DMS Advanced Add-on – Update History – Update Details – Completed Batch Update

The update history allows you to keep track of all updates that have been performed. Roles and authorizations are taken into account so that only authorized persons can perform updates.

DMS Advanced Add-on – Firmware Update History – Overview

The DMS Advanced Add-on is aimed at customers who use PLCnext Control and want to update firmware or applications during ongoing operation. It is particularly suitable for devices that are not installed locally or are located outside a shared network.

Find out more

For further information, to book a demo, or to register for the free Device Management Service, visit Proficloud.io: