The signal lights for maritime use can be used for the reliable and energy-efficient operation of light-signal systems, such as locks. Only components that conform to the industry standard are used for the monitoring functions. The signal light 300 is available in various light colors in accordance with major standards (e.g. IALA recommendation E200-1 and CIE 1931). The fieldbus communication provides the user with a large amount of diagnostic and status information.
CSD-SL 300 WH 30X30
-
Signal light
1051096
Signal light, 24 V DC, IALA white, optimum, emission angle (vertical/Horizontal): 30 °, diameter: 272 mm, degree of protection: IP65/IP67, Communication interface
Product details
Compatible products
Your advantages
Developed in accordance with EN 12966-1, IALA recommendation E200-1, and CIE 1931
Failsafe function
400 m connection to the control unit via fieldbus
Diagnostic capability
High light and color intensity
Application-specific programming supported
Particularly economical thanks to energy-efficient LED technology and an LED service life of at least 50000 h
Emission angle: 30° x 30°
Durable and energy-saving LED technology
Fieldbus communication