UCS SW 87-F AL - Side panel
2203360

Side panel for use with housing half-shells 125 x 87 mm in size; panel thickness: 2 mm; total height of housing: 47 mm; material: aluminum

This product needs further products for operation. Mandatory accessories

Product details








Compatible products



Your advantages

High degree of application flexibility, thanks to the modular housing design
Flexible PCB attachment, adapts to virtually all form factors
Practical customization options
Reduced logistics outlay, thanks to components which are compatible with one another

Frequently asked questions


Can the side panels be used in several sizes of the housing?

The removable side panels can be used in various housing sizes. The longer side panel of a housing corresponds to the shorter side panel of the next larger version and is therefore ideally suited for further use of machined side panels if additional space is needed.


Can I design my UCS version individually?

Yes, this is possible directly from the warehouse. Take advantage of the opportunity to individually assemble the individual components from the portfolio. You can do this very easily via the configurator. You access this by simply entering the web c... View more

Yes, this is possible directly from the warehouse. Take advantage of the opportunity to individually assemble the individual components from the portfolio. You can do this very easily via the configurator. You access this by simply entering the web code #0512 in the search field on our website. Our Service Center is available for further customization. For this, enter the web code #0685 and use the contact form.

View less

Can the UCS housing be machined?

Thanks to the modular design, the individual components, such as the side panels, can be easily machined. This also applies to the half shells.... View more

Thanks to the modular design, the individual components, such as the side panels, can be easily machined. This also applies to the half shells.

View less