UCS SW 87-F 7035
-
Side panel
2203358
Side panel for use with housing half-shells 125 x 87 mm in size; panel thickness: 2 mm; total height of housing: 47 mm; material: polycarbonate; color: light gray similar to RAL 7035
Product details
Compatible products
Your advantages
Frequently asked questions
Can the side panels be used in several sizes of the housing?
The removable side panels can be used in various housing sizes. The longer side panel of a housing corresponds to the shorter side panel of the next larger version and is therefore ideally suited for further use of machined side panels if additional space is needed.
Can I also insert membrane keypads into the UCS housing?
The UCS housing can be equipped with customer-specific membrane keypads. Our Service Center will provide support here. For this, enter the web code #0685 in the search field on our website and use the contact form.... View more
The UCS housing can be equipped with customer-specific membrane keypads. Our Service Center will provide support here. For this, enter the web code #0685 in the search field on our website and use the contact form.
View lessCan I design my UCS version individually?
Yes, this is possible directly from the warehouse. Take advantage of the opportunity to individually assemble the individual components from the portfolio. You can do this very easily via the configurator. You access this by simply entering the web c... View more
Yes, this is possible directly from the warehouse. Take advantage of the opportunity to individually assemble the individual components from the portfolio. You can do this very easily via the configurator. You access this by simply entering the web code #0512 in the search field on our website. Our Service Center is available for further customization. For this, enter the web code #0685 and use the contact form.
View lessCan the UCS housing be machined?
Thanks to the modular design, the individual components, such as the side panels, can be easily machined. This also applies to the half shells.... View more
Thanks to the modular design, the individual components, such as the side panels, can be easily machined. This also applies to the half shells.
View less