Infrastructure charging sockets with protective cover, for charging electric vehicles (EV) with alternating current (AC), compatible with Type 2 Infrastructure Plugs. For installation at charging stations for E-Mobility (EVSE)
EV-T2M3SE24-SET/CIRCONTROL
-
Infrastructure charging socket
1025434
CHARX connect, Type 2, 32 A , 480 V AC, Single-core wires connected at one end, length: 1.5 m, locking actuator: 24 V, 4-pos., Rear panel mounting, with square protective cover, for charging electric vehicles (EV) with alternating current (AC), PHOENIX CONTACT logo, IEC 62196-2
Product details
Compatible products
Your advantages
Uniform, space-saving installation space of all Phoenix Contact Infrastructure Socket Outlets
Silver-plated surface of the power and signal contacts
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Manual emergency release of the locking actuator
Integrated interlock during charging