EAC-RoHS
Approval ID: RU D-DE.HB35.B.00387CSAus
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
60 V | 4 A |
Sensor/actuator cable, 3-position, PUR halogen-free, yellow, Plug straight M12 SPEEDCON, coding: A, on Valve connector A, cable length: 1.1 m
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
60 V | 4 A |