SAMPLE PTSM 0,5/ 2-2,5-H-SMD
-
PCB terminal block
1701075
Printed circuit board terminal, nominal current: 6 A, rated voltage (III/2): 160 V, nominal cross section: 0.5 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: PTSM 0,5/..-H-SMD, pitch: 2.5 mm, connection method: Push-in spring connection, mounting: SMD soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pad geometry, number of solder pins per potential: 1, type of packaging: packed in cardboard. SAMPLE set with 5 items in belt section. When used as part of soldering process, please use items without SAMPLE marking
Product details
Product type | Printed circuit board terminal |
Product family | PTSM 0,5/..-H-SMD |
Product line | COMBICON Terminals XS |
Number of positions | 2 |
Pitch | 2.5 mm |
Number of connections | 2 |
Number of rows | 1 |
Number of potentials | 2 |
Pin layout | Linear pad geometry |
Solder pins per potential | 1 |
Properties | |
Nominal current IN | 6 A |
Nominal voltage UN | 160 V |
Rated voltage (III/3) | 63 V |
Rated surge voltage (III/3) | 2.5 kV |
Rated voltage (III/2) | 160 V |
Rated surge voltage (III/2) | 2.5 kV |
Rated voltage (II/2) | 200 V |
Rated surge voltage (II/2) | 2.5 kV |
Connection technology | |
Nominal cross section | 0.5 mm² |
Conductor connection | |
Connection method | Push-in spring connection |
Conductor cross section rigid | 0.14 mm² ... 0.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 0.5 mm² (up to 0.75 mm² supported, with a stripping length of 7.5 mm and a rated insulation voltage of 32 V at III/2) |
Conductor cross section AWG | 26 ... 20 |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 0.5 mm² |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 0.34 mm² (possible from 0.14 mm², when using ferrule AI 0.14- 6 GY in combination with crimping pliers CRIMPFOX 10T-F) |
Cylindrical gauge a x b / diameter | - / 1.2 mm |
Stripping length | 6 mm |
Mounting type | SMD soldering |
Pin layout | Linear pad geometry |
Processing notes | |
Process | Reflow soldering |
Moisture Sensitive Level | MSL 1 |
Classification temperature Tc | 260 °C |
Solder cycles in the reflow | 3 |
Material data - contact | |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Contact material | Cu alloy |
Surface characteristics | hot-dip tin-plated |
Metal surface terminal point (top layer) | Tin (4 - 8 µm Sn) |
Metal surface soldering area (top layer) | Tin (4 - 8 µm Sn) |
Material data - housing | |
Color (Housing) | black (9005) |
Insulating material | LCP |
Insulating material group | IIIa |
CTI according to IEC 60112 | 175 |
Flammability rating according to UL 94 | V0 |
Dimensional drawing |
|
Pitch | 2.5 mm |
Width [w] | 9.4 mm |
Height [h] | 5 mm |
Length [l] | 11 mm |
PCB design | |
Pad geometry | 1.4 x 3.4 mm |
Pin spacing | 2.5 mm |
Connection test | |
Specification | IEC 60998-2-2:2002-12 |
Result | Test passed |
Test for conductor damage and slackening | |
Specification | IEC 60998-2-2:2002-12 |
Result | Test passed |
Pull-out test | |
Specification | IEC 60998-2-2:2002-12 |
Conductor cross section/conductor type/tractive force setpoint/actual value | 0.14 mm² / solid / > 10 N |
0.2 mm² / flexible / > 10 N | |
0.5 mm² / solid / > 20 N | |
0.75 mm² / flexible / > 30 N | |
Flexion test | |
Specification | IEC 60998-2-2:2002-12 |
Result | Test passed |
Temperature-rise test | |
Specification | IEC 60998-2-1:2002-12 |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Insulation resistance | |
Specification | IEC 60998-1:2002-12 |
Insulation resistance, neighboring positions | > 5 MΩ |
Air clearances and creepage distances | | |
Specification | IEC 60664-1:1992-10 + A1:2000-02 + A2:2002-05 |
Insulating material group | IIIa |
Comparative tracking index (IEC 60112) | CTI 175 |
Rated insulation voltage (III/3) | 63 V |
Rated surge voltage (III/3) | 2.5 kV |
minimum clearance value - non-homogenous field (III/3) | 1.5 mm |
minimum creepage distance (III/3) | 1.3 mm |
Rated insulation voltage (III/2) | 160 V |
Rated surge voltage (III/2) | 2.5 kV |
minimum clearance value - non-homogenous field (III/2) | 1.5 mm |
minimum creepage distance (III/2) | 1.6 mm |
Rated insulation voltage (II/2) | 200 V |
Rated surge voltage (II/2) | 2.5 kV |
minimum clearance value - non-homogenous field (II/2) | 1.5 mm |
minimum creepage distance (II/2) | 1.6 mm |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
Acceleration | 5g (60.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60998-1:2002-12 |
Temperature | 850 °C |
Time of exposure | 5 s |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Type of packaging | packed in cardboard |
Item number | 1701075 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Note | Made to order (non-returnable) |
Product key | AAKDAA |
GTIN | 4046356515115 |
Weight per piece (including packing) | 1.17 g |
Weight per piece (excluding packing) | 1.01 g |
Customs tariff number | 85369010 |
Country of origin | IN |
ECLASS
ECLASS-13.0 | 27460101 |
ETIM
ETIM 9.0 | EC002643 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
High current carrying capacity of 6 A in very compact dimensions
Designed for integration into the SMT soldering process
Additional solder anchors reduce the mechanical strain on the soldering spots
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg