The BPC 9202S is the most powerful Remote Field Controller based on PLCnext Technology. It is also suitable for use in applications with the highest safety requirements in accordance with SIL 3 or PLe. Standard and safety programming in only one engineering tool, thanks to PLCnext Engineer. Data collection and local processing with an additional 480 GB of memory.
BPC 9202S
-
Safety controller
1839159
Safety controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Intel® Core™ i7-10700TE, 8x 2 GHz (Standard); The product is being prepared for compliance with the Cyber Resilience Act (CRA).
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
Functional Safety
Approval ID: 01/205/5649.01/23Compatible products
Your advantages
TPM 2.0 technology, additional 480 GB Edge memory for local data storage.
Supports numerous protocols such as: HTTP, HTTPS, FTP, OPC UA, SNTP, SNMP, SMTP, SQL, MySQL, DCP, etc. – for smooth communication with IT systems
Direct connection to the Proficloud, the PLCnext Store and any cloud platforms – for seamless IoT integration of your applications
Support for numerous fieldbus protocols (PROFINET, Modbus TCP/RTU, Ethernet/IP, etc.) for easy integration into existing automation technology systems and installations
Maximum design freedom thanks to the combination of classic PLC programming with modern high-level languages such as C++, C#, or Python
Real-time-capable Linux operating system for deterministic and reliable execution of time-critical processes