EMK 12-REL/MSR- 24/1AU
-
Relay module
2942674
Customer-specific relay module, 1 N/O contact, 24 V AC/DC input voltage
Product details
| Mechanical service life | 3x 107 cycles |
| Insulation characteristics: Air clearances and creepage distances, input/output | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 12.09.2025 |
| Air clearances and creepage distances, input/output | |
| Rated insulation voltage | 260 V |
| Rated surge voltage | 4 kV (1.2/50 μs) |
| Coil side | |
| Nominal input voltage UN | 24 V AC/DC |
| Input voltage range | 19.2 V AC/DC ... 26.4 V AC/DC (20 °C) |
| Typical input current at UN | 12 mA |
| Protective circuit | Bridge rectifier; Bridge rectifier |
| Operating voltage display | Yellow LED |
| Switching | |
| Contact switching type | Single contact, 1 N/O contact |
| Type of switch contact | Single contact |
| Contact material | AgNi 0,15 + HTV (hard gold-plated) |
| Maximum switching voltage | 60 V AC/DC (If the specified maximum values are exceeded, the gold layer will be destroyed.) |
| Limiting continuous current | 0.2 A (If the specified maximum values are exceeded, the gold layer will be destroyed.) |
| Interrupting rating (ohmic load) max. | 12 VA (for 250 V AC) |
| Switching: when the gold layer is destroyed | |
| Maximum switching voltage | 250 V AC/DC |
| Limiting continuous current | 5 A |
| Interrupting rating (ohmic load) max. | 1250 VA (for 250 V AC) |
| Coil side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Contact side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Width | 12.5 mm |
| Height | 60 mm |
| Depth | 47.5 mm |
| Ambient conditions | |
| Degree of protection | IP00 |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Altitude | ≤ 2000 m |
| Air clearances and creepage distances, input/output | |
| Standards/regulations | DIN EN 50178: 1998-04 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2942674 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Product key | DK61CY |
| GTIN | 4017918080815 |
| Weight per piece (including packing) | 32.82 g |
| Weight per piece (excluding packing) | 32.82 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg