WP-SPIRAL PU C HF 14
-
Protective hose
3240857
Protective hose, material: PU, filament: PUR sheathed spring steel, UV-resistant: no, flexible, degree of protection: IP68, color: blue, flammability rating in acc. with UL 94: V2, inside diameter: 10 mm, Total length: 10 m