Tool magazine insert, replacement tool receptacle for the tool magazine
Plotter and engraver
Our plotter marks high-quality marking materials to create durable markings. Simply switching the standard plotter head with the engraving unit converts the plotter into an engraving system. Markings created with this system are very durable even under extreme conditions.
Engraving tool, with a point angle of 15°, point diameter: 0.2 mm
Accessories
Replacement chisel screw for CMS-GRAV
Chisel, for engraving spindle CMS-GRAVUR KGS 1, hard metal, cutting width: 0.1 mm
Chisel, for engraving spindle CMS-GRAVUR KGS 1, hard metal, cutting width: 3.0 mm
Chisel, for engraving spindle CMS-GRAVUR KGS 1, hard metal, cutting width: 0.5 mm
Replacement drive belt for KGS 2
Assortment of chisels, consisting of CMS-GTG 0,1 to CMS-GTG 3,0, one of each
Accessories
Your advantages
- Easy operation of the plotter with the PROJECT complete marking software
- Fast startup with a USB and Centronics interface
- User-friendly: clear operation with just four keys
The plotter with engraving unit
The plotter with engraving unit is the ideal marking system for use in workshops.
You can use the system to engrave metals and special double-layer plastics. Engraving chisels are available with diameters ranging from 0.2 to 1.0 mm for creating different line thicknesses.
Engraved labels can be used, for example, to mark cables that are laid in the ground.
Create durable markings for aggressive environments.