FP 1,27/ 50-FWL-11/.../... - Preassembled IDC female connector
1010245

Pictogram pitch 1.27 mm
Pictogram connection method Displacement connection

Assembled IDC female connector, rated current: 1.2 A, cable length: Free input (0.05 ... 0.95 m), Cable type:Flat cable, Flat cable. For preassembled samples, see the “Accessories” tab.

Product details








Compatible products


Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Compact, high-position board-to-board or wire-to-board connectors for space-saving device designs
Can be ordered pre-assembled: IDC female connectors with flat-ribbon cable enable immediate use in the device