SACC-M12MSS-3PECON-PG11-M - Power connector
1404641

Power connector, Power, 4-position, Plug straight M12, coding: S, Screw connection, knurl material: Zinc die-cast, nickel-plated, cable gland Pg11, external cable diameter 8 mm ... 10 mm, for AC current up to 12 A/630 V, Contact 4 leading

Product details









Compatible products



Your advantages

Safe use in the field, thanks to a high degree of protection
Screw connection: proven connection technology for a large selection of different conductors
High-performance: AC connectors for up to 12 A and 630 V AC
Protection against incorrect connection using special S-coding