SACC-M12MRT-4CON-PG 9-M - Power connector
1107343

Power connector, Power, 4-position, unshielded, Plug angled M12, coding: T, Screw connection, knurl material: Zinc die-cast, nickel-plated, cable gland Pg9, external cable diameter 6 mm ... 8 mm, For direct current up to 12 A/63 V, Contact 4 leading

Product details








Your advantages

Safe use in the field, thanks to a high degree of protection
Screw connection: proven connection technology for a large selection of different conductors
High-performance: DC connectors for up to 12 A and 63 V DC
Protection against incorrect connection using special T-coding