PP-H 1,5/S/18 - Plug
3061868

cross section
connection method
Flow Pictogram
voltage Pictogram

Plug, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 18, number of positions: 18, connection method: Push-in connection, Rated cross section: 1.5 mm2, 1 level, cross section: 0.14 mm2 - 1.5 mm2, color: gray

Product details









Your advantages

Large-surface labeling option
The Push-in technology COMBI plugs for self-assembly provide solutions that users can implement themselves