Inline, Temperature measurement terminal, Analog UTH inputs: 2 (Thermocouples or linear voltage), connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field
Building controls
Use innovative building control systems from Phoenix Contact to implement your smart building projects and increase the energy efficiency of your buildings, both existing and new. A tailored portfolio of I/O components is available for this. Emalytics and the Niagara framework ensure efficient engineering. This also ensures support for all the main communication protocols.
Inline power terminal block, complete with accessories (connector and labeling field), without fuse, 230 V AC
Inline, Communication terminal, interface RS-232: 1, Communication via process data, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector
Inline power terminal or boost terminal, complete with accessories (connector and labeling field), 24 V DC, without fuse
Inline, Temperature measurement terminal, Analog RTD inputs: 4 (NTC, linear resistors), connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector
Inline power terminal, complete with accessories (connector and labeling field), 24 V DC, with fuse (main and segment voltage)
Inline, DALI master, integrated DALI power supply unit, safe electrical isolation, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields
Inline, Relay terminal, Relay outputs: 2 (floating), Changeover contact, 24 V AC, 48 V DC, for switching ohmic loads, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field
Inline, Analog input terminal, Analog inputs: 2, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field
Modular Inline controller for automation applications in the fields of building technology, infrastructure, and energy technology. Equipped with two logically separated IP address interfaces each with 2 integrated Fast Ethernet ports. Configurable assignment of the Ethernet ports for the use of the Spanning Tree Protocol, daisy chain and redundant ring structures for optimum availability. 4 LAN, 2 USB, and 2 RS-485 interfaces are integrated. It enables the direct connection of LonMark TP/FT-10 networks. The data point connections can be extended with up to 63 Inline I/O modules.