Configure your markers individually according to your needs by selecting the required properties directly. Determine the size of the markers, the shape, and the mounting type for your identification solution. The item is then tailor-made for you using an innovative laser system.
LS-EM(L)(S)P (...X...)/RPET
-
Device marker
1533778
Device marker, Size according to customer specifications, max. width: 180 mm, min. width: 11 mm, max. height: 180 mm, min. height: 7 mm, max. diameter: 100 mm, min. diameter: 25 mm, Sheet, white (RAL 9010), unmarked, mounting type: adhere, screw, rivet
Product details
Compatible products
Your advantages
Individually configurable markers in various geometries and sizes in proven LS format
Fast availability thanks to flexible production on an innovative laser system
Individually configured and produced material starting from quantities of 10 pieces
The item is printed flexibly using a suitable, created material description
Due to the fire and smoke behavior of the material, the markers are particularly suitable for use in building infrastructure