SF-7EE1N8AS000 - Panel feed-through
1605567

Panel feed-through, straight, M23, M23, number of positions: 4+3+PE, contact connection type: Socket/pin, Axial O-ring, shielded: yes, cable diameter range: 0 mm ... 0 mm, number of positions: 8, connection method: Crimp connection, series: SF, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products