VDE Zeichengenehmigung
Approval ID: 40047107| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 160 V | 16 A | 0.2 - 1.5 | ||
cULus Recognized
Approval ID: E60425-20061129| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 8 A | 24 - 16 | ||
| D | ||||
| 300 V | 8 A | 24 - 16 | ||