PLA 5/ 4-7,5-ZF - PCB terminal block
1792245

product line COMBICON Terminals L
cross section 6 mm2
pitch 7.5 mm
mounting type Wave soldering

PCB terminal block, nominal current: 41 A, rated voltage (III/2): 1000 V, nominal cross section: 6 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: PLA 5/, pitch: 7.5 mm, connection method: Push-lock spring connection, mounting: Wave soldering, conductor/PCB connection direction: 30 °, color: green, Pin layout: Zigzag pinning M, Solder pin [P]: 3.6 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Tool-free lever principle enables time-saving connection and release of conductors with/without ferrules
Defined contact force ensures that contact remains stable over the long term
Time-saving push-in connection when lever is closed
Unrestricted 600-V-UL approval thanks to compact zig-zag pinning
Quick and convenient testing using integrated test option