cULus Recognized
Approval ID: E60425-19770427| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 160 A | 16 - 2/0 | ||
| C | ||||
| 600 V | 160 A | 16 - 2/0 | ||
VDE approval of drawings
Approval ID: 40041859| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1000 V | 192 A | 1.5 - 70 | ||