NBC-R4ACB/3,0-93K/OE - Patch cable
1113215

Patch cable, RJ45/IP20 bottom, cable length: 3 m, number of positions: 4, 100 Mbps, CAT5, Ethernet, 1x4xAWG22/7, SF/TQ, signal red RAL 3020

Product details









Compatible products


Your advantages

Compact angle
Perfect for industrial applications
PVC cable for flexible installations
Worldwide approval with CE, UL, WEEE, and EAC
Secure connection and disconnection with reliable locking clip protection
Ideal EMC properties, thanks to 360° shielding
Simultaneous power transmission with PoE++
Resistant to shock and vibrations, thanks to robust molding
High-speed data transmission with up to 1 Gbps (CAT5)