VMT - mobility made easy!
The VMT 7015 is a high-performance terminal PC with touch screen and front USB, which is installed in elegant, robust die-cast aluminum housing with a plastic screen. The terminal is supplied with a software keyboard as standard. The software keyboard provides all the alphanumeric keys of a standard keyboard. In addition, it is possible to switch to a separate numeric keypad.
The VMT 7015 has a high-resolution 15" color TFT display with a resolution of 1024 x 768 pixels.
Special features of the flat terminal include the high protection class (IP65) and easy, direct mounting on the machine. The 10 - 35 V power supply makes the VMT 7015 particularly suitable for mobile applications.
It can be mounted using a mounting bracket (left and right), table stand, VESA standard bracket, or Rittal bracket connection adapter.
The following features can be configured individually: data storage and operating system.
VMT 7015
-
Panel PC
2400160
Configurable IPC in IP65 with touch screen, 15" display, enclosed housing. Configurable: including data storage and operating system.
Free download available.
Downloads
Product details
Compatible products
Your advantages
Completely enclosed housing in IP65
Energy-efficient Intel® ATOM™ processors
Fanless design
Comprehensive range of accessories
Optimum network connection by means of Gigabit Ethernet or WLAN
Extended temperature rating