OPC 6015 W7 01
-
Panel PC
2403420
Panel PC, 38.1 cm / 15"-TFT display (analog resistive (polyester)), 1024 x 768 pixel(s) (XGA), Intel® Atom™ N2600 1.6 GHz, 1x COM (RS-232), 4x USB 2.0 (1x USB on the front with IP65 cover (can be deactivated via software)), 2x Ethernet (10/100/1000 Mbps), RJ45, Windows® 7 Ultimate (32-bit), Multi-language, without user software.