The Designline PPC21.5M 7000 is a VESA-mounted IP65 industrial PC with a 21.5" LED touch screen. Equipped with an Intel® Core™ i7-4650U processor delivering impressive performance for demanding tasks. The fanless design and flexible VESA mounting scheme makes the Designline PPC21.5M 7000 ideal for a wide variety of applications. A configurable COM port enables connection to legacy serial devices. The Designline PPC21.5M 7000 incorporates a modern, ergonomic design along with the ruggedized characteristics expected in an industrial product.
DL PPC21.5M 7000
-
Panel PC
2400016
Full IP65, VESA mounted, fanless industrial PC with LED-backlit 21.5-inch LCD widescreen display and multi-touch capacitive touchscreen. Powerful Intel® i7 processor and configurable RAM, mass storage and operating system options.
Free download available.
Downloads
Product details
Compatible products
Your advantages
Modern ergonomic design
Multi-touch touch screen
Widescreen display
Intel® HD graphics 5000
VESA mounting
Full IP65
Configurable
Fanless design
LED backlight
Easy to maintain
Powerful Intel® Core™ i7 processor
Extended temperature rating