UL Recognized
Approval ID: E118976-20100522| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 30 V | 1.5 A | 26 | ||
cULus Recognized
Approval ID: E221474-20140616| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 30 V | 1.5 A | 26 | ||
cULus Recognized
Approval ID: E221474-20140616| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 30 V | 1.5 A | |||