UMK- 1 OM-R/AMS
-
Optocoupler module
2983002
The UMK-1 OM-R/AMS is the wiring interface and coupling level in one unit: Diagnostic and status indicator, polarity and surge protection at the input, assembly option with solid-state relay up to 350 V DC/1 A or 480 V AC/5 A
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
Status indicator
Surge protection in input
Can be fitted with solid-state relays for loads up to 350 V DC/1 A or 480 V AC/5 A