VS-OE-OE-94D-100,0
-
Data cable
1416334
By the meter, Data cable, Ethernet CAT5 (1 Gbps), shielded, PVC (reinforced) UV-resistant, black RAL 9005, 8-wire (4x2xAWG26/7, SF/UTP), color single wire: white/blue-blue, white/orange-orange, white/green-green, white/brown-brown, cable length: 100 m
Product details
Product type | Data cable by the meter |
Application | Standard |
Sensor type | Ethernet |
Number of positions | 8 |
Shielded | yes |
Transmission medium | Copper |
Transmission speed | 1 Gbps |
Signal type/category | Ethernet CAT5, 1 Gbps |
Cable length | 100 m |
Ethernet [94D] | |
Dimensional drawing |
|
UL AWM Style | 2464 (80°C/300 V) |
Number of positions | 8 |
Shielded | yes |
Cable type | Ethernet [94D] |
Conductor structure | 4x2xAWG26/7, SF/UTP |
Signal speed | 0.6 c |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 4x 2x 0.14 mm² |
Wire diameter incl. insulation | 0.98 mm ±0.05 mm |
External cable diameter | 6.40 mm ±0.2 mm |
Outer sheath, material | PVC (reinforced) UV-resistant |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | white/blue-blue, white/orange-orange, white/green-green, white/brown-brown |
Thickness, outer sheath | 0.80 mm |
Twisted pairs | 2 cores to the pair |
Overall twist | 4 pairs, twisted |
Optical shield covering | 85 % |
Max. conductor resistance | < 140 Ω/km |
Insulation resistance | ≥ 5 GΩ*km |
Wave impedance | 100 Ω ±15 Ω (at 4 ... 100 MHz) |
Cable capacity | < 56 nF/km |
Nominal voltage, cable | 72 V DC |
300 V AC | |
Test voltage Core/Core | 2500 V DC (2 s) |
Test voltage Core/Shield | 2500.00 V DC (2 s) |
Smallest bending radius, fixed installation | 30 mm |
Smallest bending radius, movable installation | 60 mm |
Tensile strength | 80 N |
Flame resistance | According to VW-1 |
Resistance to oil | according to IEC 60811-2-1 |
Other resistance | UV resistant (according to UL 1581, Section 1200) |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
Ambient temperature (installation) | 0 °C ... 50 °C |
Item number | 1416334 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Product key | AF1LFA |
GTIN | 4046356474559 |
Weight per piece (including packing) | 5,102 g |
Weight per piece (excluding packing) | 5,071 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27061801 |
ECLASS-15.0 | 27061801 |
ETIM
ETIM 9.0 | EC003249 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 44.61 kg CO2e |
Frequently searched
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg