VS-M12FSBP-OE-94C-LI/2,0X - Device connector rear mounting
1260718

Device connector rear mounting, degree of protection: IP65/IP67, cable length: 2 m, number of positions: 8, connection method: Cable connection, Ethernet, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %), 4x2xAWG26/19, S/UTP, water blue RAL 5021

Product details








Compatible products



Your advantages

Preassembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
Cable designs for all common networks and fieldbuses
For high transmission safety: shield connection to the housing with optional EMC nut